Crimp cable lug 45 ° M6 35 mm² Hole Ø: 6.5 mm Klauke 45R645 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45R645

Part Number
45R645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 45 Contact material Copper silver plated Cross section (max.)(mm²) 35
Hole Ø(mm) 6.5 Manufacturer part # 45R645 Product type Crimp cable lug
Thread size M6 Type (manufacturer type) 45R645 Type (misc.) 45 °

Tech Support