Klauke 8001 Blade terminal Connector width: 6.3 mm Connector thickness: 0.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8001

Part Number
8001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.76 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Insulation type Insulated Insulation material PVC
Manufacturer part # 8001 Material (details) PVC Product type Blade terminal
Size 6.3 x 0.8 mm Support sleeve No Type (manufacturer type) 8001
Type (misc.) 6.3 x 0.8 mm Number of pins 1 Product size (depth)(mm) 6.6

This page is Klauke 8001 Blade terminal Connector width: 6.3 mm Connector thickness: 0., part number 8001.
You can find the detail information about specifications and dimensions on part number 8001.

Tech Support