Klauke 225R Butt joint 35 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

225R

Part Number
225R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Aluminium Cross-section range 35 mm² (max)
Cross section (max.)(mm²) 35 Insulation type Not insulated Manufacturer part # 225R
Product size (length)(mm) 85 Product type Butt joint Type (manufacturer type) 225R
Product size (Ø)(mm) 8

This page is Klauke 225R Butt joint 35 mm² Not insulated Metal 1 pc(s), part number 225R.
You can find the detail information about specifications and dimensions on part number 225R.

Tech Support