Klauke 226R Butt joint 50 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

226R

Part Number
226R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Aluminium Cross-section range 50 mm² (max)
Cross section (max.)(mm²) 50 Insulation type Not insulated Manufacturer part # 226R
Product size (length)(mm) 85 Product type Butt joint Type (manufacturer type) 226R
Product size (Ø)(mm) 9.8

This page is Klauke 226R Butt joint 50 mm² Not insulated Metal 1 pc(s), part number 226R.
You can find the detail information about specifications and dimensions on part number 226R.

Tech Support