Klauke 710 Pin terminal 1.50 mm² 2.50 mm² Partially insulated Blue 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710

Part Number
710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.32 €

1 Available 35 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Insulation type Partially insulated
Insulation material PA Insulation (material) PA. Manufacturer part # 710
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 1.5 Product type Pin terminal
Support sleeve No Type (manufacturer type) 710 Pin diameter(mm) 1.9
Temperature range(°C) +105 Crimp area (max.)(mm²) 2.50 Pin length(mm) 10|10

This page is Klauke 710 Pin terminal 1.50 mm² 2.50 mm² Partially insulated Blue 1 pc(s), part number 710.
You can find the detail information about specifications and dimensions on part number 710.

Tech Support