Klauke SK45B Ferrule set 0.705 mm² 2.50 mm² Grey, Red, Black, Blue 1100 pc(

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK45B

Part Number
SK45B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey|Red|Black|Blue Connector features Assortment box|+ crimper|+ ferrules Contact material Cathode copper. tin plated
Cross section (max.)(mm²) 2.5 Insulation type Partially insulated Manufacturer part # SK45B
Min. cross section(mm²) 0.705 Product type Ferrule set Type (manufacturer type) SK45B
Country colour code DIN Standards DIN 46228 part 4

This page is Klauke SK45B Ferrule set 0.705 mm² 2.50 mm² Grey, Red, Black, Blue 1100 pc(, part number SK45B.
You can find the detail information about specifications and dimensions on part number SK45B.

Tech Support