Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
724F
Colour | Metal | Contact material | Copper silver plated | Cross-section range | 25 mm² (max) |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 25 | Dimensions | (l x d4 x d1) 38 x 11 x 7.9 mm | Inside diameter(mm) | 7.9 |
Insulation type | Not insulated | Manufacturer part # | 724F | Material (details) | Cu according to EN 13600. tin-plated |
Outside diameter(mm) | 11 | Product size (length)(mm) | 38 | Product type | Butt joint |
Type (manufacturer type) | 724F |
This page is Klauke 724F Butt joint 25 mm² Not insulated Metal 1 pc(s), part number 724F.
You can find the detail information about specifications and dimensions on part number 724F.