Klauke 572R6 Ring terminal 2x screw Cross section (max.)=10 mm² Hole Ø=6.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

572R6

Part Number
572R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connector features 2x screw Contact material Cathode copper. tin plated
Cross-section range 6 - 10 mm² Cross section (max.)(mm²) 10 Hole Ø(mm) 6.5
Insulation type Not insulated Manufacturer part # 572R6 Min. cross section(mm²) 6
Product type Ring terminal Support sleeve No Thread size M4
Type (manufacturer type) 572R6

This page is Klauke 572R6 Ring terminal 2x screw Cross section (max.)=10 mm² Hole Ø=6.5, part number 572R6.
You can find the detail information about specifications and dimensions on part number 572R6.

Tech Support