Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
930
Colour | Blue | Contact material | Bronze. tin plated | Cross-section range | 1.50 - 2.50 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Insulation type | Insulated |
Insulation material | PVC | Insulation (material) | PVC | Manufacturer part # | 930 |
Material (details) | CuSnZn. tin-plated | Min. cross section(mm²) | 1.5 | Product size (length)(mm) | 22 |
Product type | Bullet receptacle | Support sleeve | No | Type (manufacturer type) | 930 |
AWG max. | 14 | AWG (min.) | 16 | Pin diameter(mm) | 5 |
Temperature range(°C) | +70 |
This page is Bullet receptacle 1.50 mm² 2.50 mm² Pin diameter: 5 mm Insulated Blue Klau, part number 930.
You can find the detail information about specifications and dimensions on part number 930.