U terminal 1.50 mm² 2.50 mm² Hole Ø=6.5 mm Partially insulated Blue Klauke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

630C6

Part Number
630C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section (max.)(mm²) 2.5 Hole Ø(mm) 6.5 Insulation type Partially insulated
Insulation material PA Manufacturer part # 630C6 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 1.5 Product type U terminal Support sleeve No
Thread size M6 Type (manufacturer type) 630C6 Temperature range(°C) up to +105

This page is U terminal 1.50 mm² 2.50 mm² Hole Ø=6.5 mm Partially insulated Blue Klauke, part number 630C6.
You can find the detail information about specifications and dimensions on part number 630C6.

Tech Support