Crimp cable lug 45 ° M8 6 mm² Hole Ø: 8.5 mm Klauke 41R845 1 pc(s) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41R845

Part Number
41R845
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 45 Contact material Copper silver plated Cross section (max.)(mm²) 6
Hole Ø(mm) 8.5 Manufacturer part # 41R845 Product type Crimp cable lug
Thread size M8 Type (manufacturer type) 41R845 Type (misc.) 45 °

This page is Crimp cable lug 45 ° M8 6 mm² Hole Ø: 8.5 mm Klauke 41R845 1 pc(s), part number 41R845.
You can find the detail information about specifications and dimensions on part number 41R845.

Tech Support