Crimp cable lug 180 ° M10 35 mm² Hole Ø: 10.5 mm Klauke 705F10 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

705F10

Part Number
705F10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 35
Hole Ø(mm) 10.5 Manufacturer part # 705F10 Product type Crimp cable lug
Thread size M10 Type (manufacturer type) 705F10

This page is Crimp cable lug 180 ° M10 35 mm² Hole Ø: 10.5 mm Klauke 705F10 1 pc(s), part number 705F10.
You can find the detail information about specifications and dimensions on part number 705F10.

Tech Support