Crimp cable lug 180 ° M10 70 mm² Hole Ø: 10.5 mm Klauke 7R10 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7R10

Part Number
7R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 70
Hole Ø(mm) 10.5 Manufacturer part # 7R10 Material (details) Cu. tin-plated surface
Product type Crimp cable lug Thread size M10 Type (manufacturer type) 7R10
Type (misc.) Without inspection hole Cross section 70 mm"

This page is Crimp cable lug 180 ° M10 70 mm² Hole Ø: 10.5 mm Klauke 7R10 1 pc(s), part number 7R10.
You can find the detail information about specifications and dimensions on part number 7R10.

Tech Support