U terminal 4 mm² 6 mm² Hole Ø=4.3 mm Not insulated Metal Klauke 1650C4 1 p (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1650C4

Part Number
1650C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Hole Ø(mm) 4.3
Insulation type Not insulated Manufacturer part # 1650C4 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 4 Product type U terminal Support sleeve No
Thread size M4 Type (manufacturer type) 1650C4

This page is U terminal 4 mm² 6 mm² Hole Ø=4.3 mm Not insulated Metal Klauke 1650C4 1 p, part number 1650C4.
You can find the detail information about specifications and dimensions on part number 1650C4.

Tech Support