Electronic fuse (9000-41042-0100400)

Electronic fuse 9000-41042-0100400
  • Volume Discount

Product Details:

Manufacturer part number: 9000-41042-0100400

Brand: MURR ELEKTRONIK

Price: 141.61

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 9000-41042-0100400

Max. output current: 4 A

No. of outputs: 2 x

Output current (details): 1/2/3/4 A

Output voltage (max.): 30 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9000-41042-0100400

Part Number
9000-41042-0100400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. output current
(A)
No. of outputs
(x)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Product size (width)
(mm)
Type (manufacturer type)

141.61 €

1 Available 3 Days 9000-41042-0100400421/2/3/43036Mico 2.4

Loading...

  1. 1

Basic information

Connection (components) Spring-loaded terminal Connections Cage-clamps Input voltage range(V DC) 24
Input voltage (max.)(V DC) 30 Min. input voltage(V DC) 18 Nominal input voltage 24 V/DC
Output voltage (min.)(V DC) 24 Output voltage(V DC) 24 Product size (height)(mm) 90
Product size (depth)(mm) 80 Product type Electronic fuse Weight(g) 200.0

Tech Support