Klauke 769 Parallel connector 0.10 mm² 0.40 mm² Insulated Yellow 1 pc(s) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769

Part Number
769
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Contact material CU-ETP Cross-section range 0.10 - 0.40 mm²
Cross section(mm²) 0.1 - 0.4 Cross section (max.)(mm²) 0.40 Dimensions (d1 x l1 x l2) 1.2 x 13 x 5 mm
Inside diameter(mm) 1.2 Insulation type Insulated Insulation material PA
Insulation (material) Halogen-free PA Manufacturer part # 769 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.10 Product size (length)(mm) 13 Product type Parallel connector
Type (manufacturer type) 769

This page is Klauke 769 Parallel connector 0.10 mm² 0.40 mm² Insulated Yellow 1 pc(s), part number 769.
You can find the detail information about specifications and dimensions on part number 769.

Tech Support