Manufacturer part number: 2220
Brand: KLAUKE
Price: 0.28 €
Delivery time: 16 Days
Colour: Brass
Connection angle: - °
Connector width: 6.3 mm
Contact material: Brass
Cross-section range: 0.50 - 1 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2220
Part Number
|
---|
2220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connection angle (°) | Connector width (mm) | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Material (details) | Min. cross section (mm²) | Size | Support sleeve | Type (manufacturer type) | Number of pins | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 16 Days | Brass | - | 6.3 | Brass | 0.50 - 1 mm² | 1 | Not insulated | - | 2220 | - | 0.5 | 6.30 x 0.80 mm | - | 2220 | - | - |
Loading...
Connector thickness(mm) | 0.8 | Product type | Blade terminal |
---|
This page is Blade terminal, part number 2220.
You can find the detail information about specifications and dimensions on part number 2220.
Configure
Basic Attributes
Connection angle(°)
Insulation material
Material (details)
Support sleeve
Number of pins
RoHS-compliant
Colour
Connector width(mm)
Contact material
Cross-section range
Cross section (max.)(mm²)
Insulation type
Manufacturer part #
Min. cross section(mm²)
Size
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1830 |
2230 |
2235 |
2250 |
80012 |
80512 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connection angle (°) | Connector width (mm) | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Material (details) | Min. cross section (mm²) | Size | Support sleeve | Type (manufacturer type) | Number of pins | RoHS-compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 3 Days | Brass | - | 6.3 | Brass | 1.50 - 2.50 mm² | 2.5 | Not insulated | - | 1830 | - | 1.5 | 6.30 x 0.80 mm | - | 1830 | - | - | |
0.28 € | 1 | Available | 3 Days | Brass | - | 6.3 | Brass | 1.50 - 2.50 mm² | 2.5 | Not insulated | - | 2230 | - | 1.5 | 6.30 x 0.80 mm | - | 2230 | - | - | |
0.25 € | 1 | Available | 3 Days | Brass | - | 2.8 | Brass | 0.50 - 1 mm² | 1 | Not insulated | - | 2235 | - | 0.5 | 2.80 x 0.80 mm | - | 2235 | - | - | |
0.36 € | 1 | Available | 3 Days | Brass | - | 6.3 | Brass | 4 - 6 mm² | 6 | Not insulated | - | 2250 | - | 4 | 6.30 x 0.80 mm | - | 2250 | - | - | |
6.84 € | 1 | Available | 3 Days | Transparent | 180 | 6.3 | - | - | - | Insulated | PVC | 80012 | PVC | - | 6.30 x 0.80 mm | No | 80012 | 1 | Yes | |
6.84 € | 1 | Available | 3 Days | Transparent | 180 | 4.8 | - | - | - | Insulated | PVC | 80512 | PVC | - | 4.80 x 0.80 mm | No | 80512 | 1 | Yes |