Blade receptacle (2730)

Blade receptacle 2730
  • Volume Discount

Product Details:

Manufacturer part number: 2730

Brand: KLAUKE

Price: 0.32

Delivery time: 3 Days


Technical Data:

Colour: Brass

Connection angle: 180 °

Connector thickness: 0.8 mm

Connector width: 6.3 mm

Contact material: Brass


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2730

Part Number
2730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Product type Size Type (manufacturer type) RoHS-compliant

0.32 €

1 Available 3 Days Brass1800.86.3Brass1.50 - 2.50 mm²2.5Not insulated-27301.5Blade receptacle6.30 x 0.80 mm2730-

Loading...

  1. 1

This page is Blade receptacle, part number 2730.
You can find the detail information about specifications and dimensions on part number 2730.

Variation of this product

Part Number
18203
18251A
2720
2750
7208
730BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Product type Size Type (manufacturer type) RoHS-compliant

0.24 €

1 Available 3 Days Brass1800.84.8Brass0.50 - 1 mm²1Not insulated-182030.5Blade receptacle4.80 x 0.80 mm18203-

0.16 €

1 Available 3 Days Brass1800.82.8Brass0.50 - 1 mm²1Not insulated-18251A0.5Blade receptacle2.80 x 0.80 mm18251A-

0.32 €

1 Available 3 Days Brass1800.86.3Brass0.50 - 1 mm²1Not insulated-27200.5Blade receptacle6.30 x 0.80 mm2720-

0.32 €

1 Available 3 Days Brass1800.86.3Brass4 - 6 mm²6Not insulated-27504Blade receptacle6.30 x 0.80 mm2750-

0.44 €

1 Available 3 Days Red1800.87.7Brass0.50 - 1 mm²1Partially insulatedPVC72080.5Blade receptacle7.70 x 0.80 mm7208-

1.33 €

1 Available 3 Days Blue1800.86.3Bronze1.50 - 2.50 mm²2.5Partially insulatedPVC730BZ1.5Blade receptacle6.30 x 0.80 mm730BZ-

Tech Support