Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
123RBK
Part Number
|
---|
123RBK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Copper | - | Copper | 16 mm² (max) | 16 | - | - | 123RBK | - | 123RBK | 5 | - | Yes |
Loading...
Product type | Butt joint |
---|
This page is Butt joint, part number 123RBK.
You can find the detail information about specifications and dimensions on part number 123RBK.
Configure
Basic Attributes
Connector features
Insulation type
Insulation material
Min. cross section(mm²)
AWG (min.)
Colour
Contact material
Cross-section range
Cross section (max.)(mm²)
Manufacturer part #
Type (manufacturer type)
AWG max.
RoHS-compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
122R |
122RBK |
123R |
124RBK |
125R |
125RBK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.05 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 10 mm² (max) | 10 | - | - | 122R | - | 122R | 7 | - | - | |
1.33 € | 1 | Available | 3 Days | Copper | - | Copper | 10 mm² (max) | 10 | - | - | 122RBK | - | 122RBK | 7 | - | Yes | |
1.85 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 16 mm² (max) | 16 | - | - | 123R | - | 123R | 5 | - | - | |
2.37 € | 1 | Available | 3 Days | Copper | - | Copper | 25 mm² (max) | 25 | - | - | 124RBK | - | 124RBK | 3 | - | Yes | |
2.89 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 35 mm² (max) | 35 | - | - | 125R | - | 125R | 2 | - | - | |
2.89 € | 1 | Available | 3 Days | Copper | - | Copper | 35 mm² (max) | 35 | - | - | 125RBK | - | 125RBK | 2 | - | Yes |