Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
253R
Part Number
|
---|
253R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 1 | Available | 19 Days | Aluminium | - | Aluminium | 300 - 300 mm² | 300 | Not insulated | - | 253R | 300 | 253R | - | - | Yes |
Loading...
Product type | Butt joint |
---|
This page is Butt joint, part number 253R.
You can find the detail information about specifications and dimensions on part number 253R.
Configure
Basic Attributes
Connector features
Insulation material
AWG max.
AWG (min.)
Colour
Contact material
Cross-section range
Cross section (max.)(mm²)
Insulation type
Manufacturer part #
Min. cross section(mm²)
Type (manufacturer type)
RoHS-compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
123R |
123RBK |
124RBK |
26R |
27R |
28R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 16 mm² (max) | 16 | - | - | 123R | - | 123R | 5 | - | - | |
1.85 € | 1 | Available | 3 Days | Copper | - | Copper | 16 mm² (max) | 16 | - | - | 123RBK | - | 123RBK | 5 | - | Yes | |
2.37 € | 1 | Available | 3 Days | Copper | - | Copper | 25 mm² (max) | 25 | - | - | 124RBK | - | 124RBK | 3 | - | Yes | |
2.89 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 50 mm² (max) | 50 | - | - | 26R | - | 26R | - | - | - | |
3.93 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 70 mm² (max) | 70 | - | - | 27R | - | 27R | - | - | - | |
4.45 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 95 mm² (max) | 95 | - | - | 28R | - | 28R | - | - | - |