Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
670
Part Number
|
---|
670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.31 € | 1 | Available | 3 Days | Red | - | Tin plated | 0.50 - 1 mm² | 1 | Insulated | PA | 670 | 0.5 | 670 | 17 | 20 | - |
Loading...
Product type | Butt joint |
---|
This page is Butt joint, part number 670.
You can find the detail information about specifications and dimensions on part number 670.
Configure
Basic Attributes
Connector features
RoHS-compliant
Colour
Contact material
Cross-section range
Cross section (max.)(mm²)
Insulation type
Insulation material
Manufacturer part #
Min. cross section(mm²)
Type (manufacturer type)
AWG max.
AWG (min.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
123R |
123RBK |
124RBK |
670WS |
680 |
700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector features | Contact material | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | RoHS-compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Silver | - | Copper silver plated | 16 mm² (max) | 16 | - | - | 123R | - | 123R | 5 | - | - | |
1.85 € | 1 | Available | 3 Days | Copper | - | Copper | 16 mm² (max) | 16 | - | - | 123RBK | - | 123RBK | 5 | - | Yes | |
2.37 € | 1 | Available | 3 Days | Copper | - | Copper | 25 mm² (max) | 25 | - | - | 124RBK | - | 124RBK | 3 | - | Yes | |
1.33 € | 1 | Available | 3 Days | Red | + heatshrink | Tin plated | 0.50 - 1 mm² | 1 | - | PA | 670WS | 0.5 | 670WS | 17 | 20 | - | |
0.31 € | 1 | Available | 3 Days | Blue | - | Tin plated | 1.50 - 2.50 mm² | 2.5 | Insulated | PA | 680 | 1.5 | 680 | 13 | 15 | - | |
0.73 € | 1 | Available | 3 Days | Yellow | - | Tin plated | 6 mm² (max) | 6 | Insulated | PA | 700 | - | 700 | 10 | 11 | - |