Bullet receptacle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

950V

Part Number
950V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Contact material Tin galvanized Cross-section range 4 - 6 mm²
Cross section (max.)(mm²) 6 Insulation type Insulated Insulation material PA
Manufacturer part # 950V Min. cross section(mm²) 4 Product type Bullet receptacle
Type (manufacturer type) 950V Pin diameter(mm) 5 RoHS-compliant Yes

This page is Bullet receptacle, part number 950V.
You can find the detail information about specifications and dimensions on part number 950V.

Tech Support