Tap terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH120120
AH7070
KSK504
MCK1010BK
SKR1204
SKR1503
SKR1504
SKR1501504
SKR150504
SKR1854
SR258
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection angle
(°)
Contact material Cross section (max.)
(mm²)
Insulation type Manufacturer part # Product type Thread size Type (manufacturer type) Connection (components) Connector clip features Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)

20.23 €

1 Available 3 Days -Copper silver plated--AH120120Tap terminal-AH120120-H-shape7070--

11.61 €

1 Available 3 Days -Copper silver plated--AH7070Tap terminal-AH7070-H-shape7070--

87.13 €

1 Available 3 Days ----KSK504Tap terminal-KSK504Screwsfor 4-core cables|Shear bolt505066

1.85 €

1 Available 3 Days -Copper--MCK1010BKTap terminal-MCK1010BK-C-shape101044

89.32 €

1 Available 19 Days ----SKR1204Tap terminal-SKR1204Screwsfor 4-core cables|Shear bolt----

80.60 €

1 Available 19 Days ----SKR1503Tap terminal-SKR1503Screwsfor 4-core cables|Shear bolt----

80.60 €

1 Available 19 Days ----SKR1504Tap terminal-SKR1504Screwsfor 4-core cables|Shear bolt----

147.05 €

1 Available 19 Days ----SKR1501504Tap terminal-SKR1501504Screwsfor 4-core cables|Shear bolt----

50.93 €

1 Available 19 Days ----SKR150504Tap terminal-SKR150504Screwsfor 4-core cables|Shear bolt----

104.57 €

1 Available 19 Days ----SKR1854Tap terminal-SKR1854Screwsfor 4-core cables|Shear bolt----

2.37 €

1 Available 3 Days 180Copper silver plated25Not insulatedSR258Crimp cable lugM8SR258------

Loading...

  1. 1

Basic information

RoHS-compliant Yes

Tech Support