Knot Tie【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TV230

Part Number
TV230
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 226 Width(mm) 3.8 Color Red
Gearing Outside Manufacturer part # TV230 Material Polyamide 6.6
Max. bundle diameter(mm) 63 Product type Knot cable tie RoHS-compliant Yes
Type (manufacturer type) TV230

This page is Knot Tie, part number TV230.
You can find the detail information about specifications and dimensions on part number TV230.

Tech Support