Industrial Ethernet switch (ETHSW500)

Industrial Ethernet switch ETHSW500
  • Volume Discount

Product Details:

Manufacturer part number: ETHSW500

Brand: WACHENDORFF

Price: 141.61

Delivery time: 6 Days


Technical Data:

Ambient temperature (max.): 85 °C

Current consumption: - mA

Current consumption: - W

IP rating: IP30

LAN transfer rate: 100 MBit/s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ETHSW500

Part Number
ETHSW500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(mA)
Current consumption
(W)
IP rating LAN transfer rate No. of Ethernet ports Operating temperature (max.)
(°C)
Operating temperature (min.)
(°C)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)
Working principle

141.61 €

1 Available 6 Days 85--IP30100 MBit/s575-4012|58112.289.729.1ETHSW 500-Unmanaged switch

Loading...

  1. 1

Basic information

Min. ambient temperature(°C) -40 Product type Industrial Ethernet switch

This page is Industrial Ethernet switch, part number ETHSW500.
You can find the detail information about specifications and dimensions on part number ETHSW500.

Variation of this product

Part Number
ETHSW50P
ETHSW801
ETHSWG5C
ETHSWG8C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Current consumption
(mA)
Current consumption
(W)
IP rating LAN transfer rate No. of Ethernet ports Operating temperature (max.)
(°C)
Operating temperature (min.)
(°C)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)
Working principle

333.41 €

1 Available 3 Days 75-130IP30----12|24|36|48|5813910729.1ETHSW50P469-

180.36 €

1 Available 3 Days 7530------12|24|36|48|58117.896.939ETHSW801439-

213.16 €

1 Available 3 Days 85--IP301000 MBit/s575-4012|58109.289.429.1ETHSWG 5C330Unmanaged switch

289.68 €

1 Available 3 Days 7555------12|24|36|48|58117.896.939ETHSWG8C1439-

Tech Support