Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09-3432-00-04
Cable length(m) | 0.20 | Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | No. of pins (RJ) | 4 | Number of pins | 4-pole |
Thread type (wiring and installation) | M16 | Thread type connection side | M12 | Connection side A (sensors/actuators) | Cable. open end |
Connection side B (sensors/actuators) | M12 socket. built-in | Colour | Silver | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Sleeve socket | Contact material | CuSn |
Contact surface | Gold plated | Seal type | Quarter-turn | Type (misc.) | Mounting socket M12x1 |
Cable colour | Brown | IP rating | IP68 | Manufacturer part # | 09-3432-00-04 |
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Product type | Sensor/actuator connector (pre-fab) |
Type | Series 763 | Type (manufacturer type) | 09-3432-00-04 |
This page is Mounting Socket, part number 09-3432-00-04.
You can find the detail information about specifications and dimensions on part number 09-3432-00-04.