Lining box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2003118
2003124
2003130
2003449
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Colour IP rating Mounting type Pipe diameter
(mm)
Product size (length)
(mm)

7.93 €

1 Available 3 Days 100BlackIP20Flush mount-100

15.96 €

1 Available 3 Days 150BlackIP20Flush mount-150

32.29 €

1 Available 21 Days 200BlackIP20Flush mount-200

13.83 €

1 Available 3 Days 105OrangeIP30Cavity wall20105

Loading...

  1. 1

Basic information

Mounting None Product type Lining box

Tech Support