Pin Strip (WSK16G)

Pin Strip WSK16G
  • Volume Discount

Product Details:

Manufacturer part number: WSK16G

Brand: ECON CONNECT

Price: 1.33

Delivery time: 3 Days


Technical Data:

Board contact surface: -

Case material: PBT

Colour: Grey

Connection (components): Cut & Clip

Connector features: no ejector


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSK16G

Part Number
WSK16G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board contact surface Case material Colour Connection (components) Connector features Contact material Contact spacing
(mm)
Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Pins per row Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK16G-403816WSK16G

Loading...

  1. 1

Basic information

Connector orientation Perpendicular (to the PCB) Connector type Pin strip. straight Connector contact surface Gold plated
Max. temperature(°C) 105 No. of rows 2 Packaging type (components) Tray
Product type Pin strip RoHS-compliant Ja Actuation direction Perpendicular (to the PCB)
Packaging type (details) (components) Tray

This page is Pin Strip, part number WSK16G.
You can find the detail information about specifications and dimensions on part number WSK16G.

Variation of this product

Part Number
WS26SKVL
WSK10G
WSK14G
WSK20G
WSK26G
WSK34G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board contact surface Case material Colour Connection (components) Connector features Contact material Contact spacing
(mm)
Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Pins per row Total number of pins Type (manufacturer type)

3.93 €

1 Available 3 Days -PBTGreyCut & Clip+ long latch|+ sleeveCopper alloy2.54WS26SKVL-5531326WS26SKVL

0.83 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK10G-403510WSK10G

1.33 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK14G-403714WSK14G

1.53 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK20G-4031020WSK20G

2.05 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK26G-4031326WSK26G

2.05 €

1 Available 3 Days -PBTGreyCut & Clipno ejectorBrass2.54WSK34G-4031734WSK34G

Tech Support