D-SUB Pin Strip (ST9CR)

D-SUB Pin Strip ST9CR
  • Volume Discount

Product Details:

Manufacturer part number: ST9CR

Brand: ECON CONNECT

Price: 0.28

Delivery time: 3 Days


Technical Data:

Manufacturer part #: ST9CR

No. of rows: 2

Number of pins: 9

Temperature range: -40 °C - +70 °C

Type (manufacturer type): ST 9 CR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST9CR

Part Number
ST9CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Temperature range
(°C)
Type (manufacturer type)

0.28 €

1 Available 3 Days ST9CR29-40 °C - +70ST 9 CR

Loading...

  1. 1

Basic information

Colour Black Connection (components) Crimp Connection angle(°) 180
Connector type Pin strip. straight Product type D-SUB pin strip RoHS-compliant Ja

This page is D-SUB Pin Strip, part number ST9CR.
You can find the detail information about specifications and dimensions on part number ST9CR.

Variation of this product

Part Number
SHDCR15A
ST15CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Temperature range
(°C)
Type (manufacturer type)

0.52 €

1 3 Days SHDCR15A315-55 °C - 105SHDCR 15 A

0.39 €

1 Available 3 Days ST15CR215-40 °C - +70ST 15 CR

Tech Support