Heatshrink with adhesive【1-100 Pieces Per Package】 (T1904CA046)

Heatshrink with adhesive T1904CA046
  • Volume Discount

Product Details:

Manufacturer part number: T1904CA046

Brand: TRU COMPONENTS

Price: 22.35

Delivery time: 3 Days


Technical Data:

Colour: Black

Manufacturer part #: T1904CA046

Material: Polyolefin

Max. temperature: +110 °C

Min. temperature: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904CA046

Part Number
T1904CA046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product size (length)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

22.35 €

1 Available 3 Days BlackT1904CA046Polyolefin+110-40328-4:1+120|+80T1904CA046

Loading...

  1. 1

Basic information

Halogen-free Yes Product type Heatshrink + adhesive

This page is Heatshrink with adhesive, part number T1904CA046.
You can find the detail information about specifications and dimensions on part number T1904CA046.

Variation of this product

Part Number
T1807CA007C
T1807CA007D
T1807CA007F
T1904CA047
T1904CA048
T1904CA049
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product size (length)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

5.75 €

50 Pieces Per Package

1 pack Available 3 Days YellowT1807CA007CPE+125-553.201322:1+120|+70T1807CA007C

5.75 €

30 Pieces Per Package

1 pack Available 3 Days GreenT1807CA007DPE+125-554.801.60652:1+120|+70T1807CA007D

1.67 €

10 Pieces Per Package

1 pack 3 Days BrownT1807CA007FPE+125-557.902.60652:1+120|+70T1807CA007F

22.35 €

2 Pieces Per Package

1 pack Available 3 Days BlackT1904CA047Polyolefin+110-40193.10-6:1+120|+80T1904CA047

23.41 €

1 Available 3 Days BlackT1904CA048Polyolefin+110-40335.50-6:1+120|+80T1904CA048

25.55 €

1 Available 3 Days BlackT1904CA049Polyolefin+110-4044.407.40-6:1+120|+80T1904CA049

Tech Support