Cabinet handle (3233.2003)

Cabinet handle 3233.2003
  • Volume Discount

Product Details:

Manufacturer part number: 3233.2003

Brand: MENTOR

Price: 3.40

Delivery time: 3 Days


Technical Data:

Product size (height): 56.3 mm

Product size (width): 18 mm

Product size (length): 110 mm

Type (manufacturer type): 3233.2003


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3233.2003

Part Number
3233.2003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.40 €

1 Available 3 Days 56.3181103233.2003

Loading...

  1. 1

Basic information

Colour Black Load capacity (max.)(N) 750 Material (details) Thermoplast
Material Thermoplastic Max. load capacity(N) 750 Product type Cabinet handle

This page is Cabinet handle, part number 3233.2003.
You can find the detail information about specifications and dimensions on part number 3233.2003.

Variation of this product

Part Number
3239.2003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

6.28 €

1 Available 3 Days 78.5221863239.2003

Tech Support