Handle (3312.1201)

Handle 3312.1201
  • Volume Discount

Product Details:

Manufacturer part number: 3312.1201

Brand: MENTOR

Price: 14.81

Delivery time: 3 Days


Technical Data:

Colour: Aluminium (anodised)

Hole Ø: - mm

Hole spacing: 120 mm

Load capacity (max.): 1000 N

Material (details): Anodised aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3312.1201

Part Number
3312.1201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Hole Ø
(mm)
Hole spacing
(mm)
Load capacity (max.)
(N)
Material (details) Material Max. load capacity
(N)
Mounting type Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Shape (type) Type (manufacturer type) Type (misc.)

14.81 €

1 Available 3 Days Aluminium (anodised)-1201000Anodised aluminiumAluminium1000M6 x 124520144-3312.1201-

Loading...

  1. 1

Basic information

Product type Handle

This page is Handle, part number 3312.1201.
You can find the detail information about specifications and dimensions on part number 3312.1201.

Variation of this product

Part Number
268.2
268.3
270.2
270.3
277.2
3312.1401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Hole Ø
(mm)
Hole spacing
(mm)
Load capacity (max.)
(N)
Material (details) Material Max. load capacity
(N)
Mounting type Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Shape (type) Type (manufacturer type) Type (misc.)

6.28 €

1 Available 3 Days Aluminium-88750Matt anodised aluminium (natural)Aluminium--408102-268.2-

7.35 €

1 Available 3 Days Aluminium-120750Matt anodised aluminium (natural)Aluminium--408134-268.3-

6.28 €

1 Available 3 Days Chrome-881000High-gloss chrome-plated steelSteel--321288-270.2-

7.88 €

1 Available 22 Days Chrome-1201000High-gloss chrome-plated steelSteel--4214120-270.3-

7.88 €

1 Available 3 Days Aluminium (anodised)--750Anodised aluminiumAluminium750-81288-277.2-

14.81 €

1 Available 3 Days Aluminium (anodised)-1401000Anodised aluminiumAluminium1000M8 x 124520164-3312.1401-

Tech Support