Self-laminating label【100-200 Pieces Per Package】 (550-14015)

Self-laminating label 550-14015
  • Volume Discount

Product Details:

Manufacturer part number: 550-14015

Brand: HELLERMANN TYTON

Price: 22.35

Delivery time: 35 Days


Technical Data:

Colour: Red

Manufacturer part #: 550-14015

Product size (width): 12.70 mm

Product type: Self-laminating label

Type (manufacturer type): RO201REF-1401-RD-1401-CL/RD


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

550-14015

Part Number
550-14015
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Product size (width)
(mm)
Product type Type (manufacturer type)

22.35 €

200 Pieces Per Package

1 pack Available 35 Days Red550-1401512.70Self-laminating labelRO201REF-1401-RD-1401-CL/RD

Loading...

  1. 1

Basic information

Material Plastic Cable identifier features self-adhesive RoHS-compliant Yes

This page is Self-laminating label, part number 550-14015.
You can find the detail information about specifications and dimensions on part number 550-14015.

Variation of this product

Part Number
550-14016
550-14017
550-14018
550-14019
550-21401
550-31401
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Product size (width)
(mm)
Product type Type (manufacturer type)

22.35 €

200 Pieces Per Package

1 pack Available 29 Days Orange550-1401612.70Self-laminating labelRO201REF-1401-OG-1401-CL/OG

22.35 €

200 Pieces Per Package

1 pack Available 17 Days Yellow550-1401712.70Self-laminating labelRO201REF-1401-YE-1401-CL/YE

22.35 €

200 Pieces Per Package

1 pack Available 28 Days Green550-1401812.70Self-laminating labelRO201REF-1401-GN-1401-CL/GN

22.35 €

200 Pieces Per Package

1 pack Available 29 Days Blue550-1401912.70Self-laminating labelRO201REF-1401-BU-1401-BU/CL

22.35 €

150 Pieces Per Package

1 pack Available 34 Days Red550-2140119.05Self-laminating labelRO202REF-1401-RD-1401-CL/RD

22.35 €

150 Pieces Per Package

1 pack Available 35 Days Orange550-3140119.05Self-laminating labelRO202REF-1401-OG-1401-CL/OG

Tech Support