Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
592-11100 |
592-11400 |
592-12062 |
597-21115 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Material | Colour | Imprint | Manufacturer part # | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 1,800 Pieces Per Package | 1 pack | Available | 17 Days | Fabric | Yellow | - | 592-11100 | 6.40 | CWMS-L1-260-YE-260-YE | |
98.04 € | 1,650 Pieces Per Package | 1 pack | Available | 17 Days | Fabric | Yellow | - | 592-11400 | 6.40 | CWMS-1-33-260-YE-260-YE | |
98.04 € | 900 Pieces Per Package | 1 pack | Available | 17 Days | Fabric | Yellow | - | 592-12062 | 6.40 | CWML-2-260-YE-260-YE | |
60.69 € | 200 Pieces Per Package | 1 pack | Available | 17 Days | Plastic | White | Erdung | 597-21115 | - | WM1-ERDE1-720-WH/BK-720-BK/WH |
Loading...
Cable identifier features | self-adhesive | Product type | Cable identifier | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Material
Colour
Imprint
Manufacturer part #
Product size (width)(mm)
Type (manufacturer type)
Optional Attributes