Label dispenser Mounting (550-14012)

Label dispenser Mounting 550-14012
  • Volume Discount

Product Details:

Manufacturer part number: 550-14012

Brand: HELLERMANN TYTON

Price: 36.43

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 550-14012

Type (manufacturer type): RO202-1401-WH-1401-CL/WH


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

550-14012

Part Number
550-14012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

36.43 €

1 Available 3 Days 550-14012RO202-1401-WH-1401-CL/WH

Loading...

  1. 1

Basic information

Material Plastic Mounting type Adhesive Product type Label dispenser
RoHS-compliant Yes Writing area width(mm) 19.05

This page is Label dispenser Mounting, part number 550-14012.
You can find the detail information about specifications and dimensions on part number 550-14012.

Variation of this product

Part Number
550-14013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

36.43 €

1 Available 3 Days -RO203-1401-WH-1401-CL/WH

Tech Support