Light Guide (1271.2001)

Light Guide 1271.2001
  • Volume Discount

Product Details:

Manufacturer part number: 1271.2001

Brand: MENTOR

Price: 0.28

Delivery time: 3 Days


Technical Data:

Configuation (FO): 1 x 1

Lens shape: Dome

Lens size (length): - mm

Lens size, width: - mm

Lens size (Ø): 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1271.2001

Part Number
1271.2001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Configuation (FO) Lens shape Lens size (length)
(mm)
Lens size, width
(mm)
Lens size (Ø)
(mm)
Mounting type Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.28 €

1 Available 3 Days 1 x 1Dome--2Panel-fit|Snap-in25.6411.551271.2001

Loading...

  1. 1

Basic information

Colour Transparent Manufacturer Mentor Operating temperature (max.) (num)(°C) +85
Operating temperature (min.) (num)(°C) -40 Product type Light pipe RoHS-compliant Yes
Type (FO) Rigid

This page is Light Guide, part number 1271.2001.
You can find the detail information about specifications and dimensions on part number 1271.2001.

Variation of this product

Part Number
1271.2002
1271.2004
1274.2010
1296.2012
1296.2013
1296.2022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Configuation (FO) Lens shape Lens size (length)
(mm)
Lens size, width
(mm)
Lens size (Ø)
(mm)
Mounting type Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.39 €

1 Available 3 Days 1 x 2Dome--2Panel-fit|Snap-in4.545.6411.551271.2002

0.76 €

1 Available 3 Days 1 x 4Dome--2Panel-fit|Snap-in5.649.6211.551271.2004

1.01 €

1 Available 3 Days 1 x 10Square--2Panel-fit|Press-fit8.417.124.861274.2010

0.76 €

1 Available 3 Days 2 x 1Dome--1.95Panel-fit|Press-fit3.168.211.851296.2012

0.76 €

1 Available 3 Days 3 x 1Dome--1.95Panel-fit|Press-fit3.1610.714.451296.2013

1.85 €

1 Available 3 Days 2 x 2Dome--1.95Panel-fit|Press-fit5.78.211.851296.2022

Tech Support