LED Socket (RTF.5020)

LED Socket RTF.5020
  • Volume Discount

Product Details:

Manufacturer part number: RTF.5020

Brand: MENTOR

Price: 0.27

Delivery time: 3 Days


Technical Data:

Bore diameter (inside): 5 mm

Colour: Black

Compatible with (details): -

Delivery: -

LED warning light features: Built-in reflector


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTF.5020

Part Number
RTF.5020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter (inside)
(mm)
Colour Compatible with (details) Delivery LED warning light features Material Material properties Mounting type Mounting type (LEDs) Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)
Special feature Suitable for Thread size Type Type (misc.)

0.27 €

1 Available 3 Days 5Black--Built-in reflectorPlastic--Snap-in159.58-LED 5 mm---

Loading...

  1. 1

Basic information

Product type LED socket RoHS-compliant Yes

This page is LED Socket, part number RTF.5020.
You can find the detail information about specifications and dimensions on part number RTF.5020.

Variation of this product

Part Number
*M.3030
*M.5030
*M.5040
2662.1003
2663.1001
2663.1003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter (inside)
(mm)
Colour Compatible with (details) Delivery LED warning light features Material Material properties Mounting type Mounting type (LEDs) Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)
Special feature Suitable for Thread size Type Type (misc.)

1.85 €

1 Available 3 Days --LED 3 mm-External reflectorMetalshiny|chrome plated-Screw----LED 3 mmM6|M6 x 0.75RTM. 3030-

2.57 €

1 Available 3 Days --LED 5 mm-External reflectorMetalshiny|chrome plated-Screw----LED 5 mmM8|M8 x 0.75RTM. 5030-

8.93 €

1 Available 3 Days -BlackLED 5 mmwithout LED-Metalchrome plated-Screw---More specifically. front panels termination is possible through a seal.LED 5 mmM8|M8 x 0.75RTM. 5070Front-panel mounting

3.11 €

1 Available 3 Days 2.8Black--Built-in reflectorMetal--Screw20.876-LED 3 mm---

2.89 €

1 Available 3 Days --Front-panel mounting-External reflectorMetalchrome platedM6 x 0.75Screw----LED 3 mmM6|M6 x 0.752663.1001-

3.11 €

1 Available 31 Days 2.8Black--External reflectorMetal--Screw17.376-LED 3 mm---

Tech Support