Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
88970523 |
88970524 |
88970533 |
88970534 |
88970553 |
88970555 |
88970563 |
88970564 |
88970566 |
88970567 |
88970573 |
88970591 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display | Manufacturer part # | Operating voltage (V DC) | |
---|---|---|---|---|---|---|---|
606.69 € | 1 | Available | 3 Days | Yes | 88970523 | 24 | |
519.24 € | 1 | Available | 3 Days | Yes | 88970524 | 24 | |
781.59 € | 1 | Available | 3 Days | Yes | 88970533 | 24 | |
781.59 € | 1 | Available | 26 Days | Yes | 88970534 | 24 | |
682.35 € | 1 | 3 Days | Yes | 88970553 | 24 | ||
1,087.68 € | 1 | Available | 24 Days | Yes | 88970555 | 24 | |
949.93 € | 1 | Available | 3 Days | Yes | 88970563 | 24 | |
982.73 € | 1 | Available | 3 Days | Yes | 88970564 | 24 | |
1,529.29 € | 1 | Available | 3 Days | Yes | 88970566 | 24 | |
1,780.73 € | 1 | Available | 24 Days | Yes | 88970567 | 24 | |
1,568.67 € | 1 | Available | 23 Days | Yes | 88970573 | 24 | |
114.37 € | 1 | Available | 3 Days | No | 88970591 | - |
Loading...
Ambient temperature (max.)(°C) | +60 | IP rating | IP20 | Min. ambient temperature(°C) | -10 |
---|---|---|---|---|---|
Product type | PLC display extension | Type (manufacturer type) | Human Machine Interface |