Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
88970211 |
88970221 |
88970231 |
88970233 |
88970241 |
88980110 |
88980122 |
88980123 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Analogue inputs | Analogue outputs | Digital inputs | Digital outputs | Display | IP rating | Manufacturer part # | Min. ambient temperature (°C) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | Operating voltage (V AC) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 1 | Available | 13 Days | - | - | - | 4 | 2 relay (8 A) | No | - | 88970211 | - | - | - | 4 | 4 | 2 | 2 | - | 24|24 | 90 | 35.5 | 59.5 | Millenium 3 XR06 | |
153.03 € | 1 | Available | 3 Days | - | - | - | 6 | 4 outputs relay 8 A | No | - | 88970221 | - | - | - | 6 | 6 | 4 | 4 | - | 24|24 | 90 | 72 | 59.5 | Millenium 3 XR10 | |
153.03 € | 1 | Available | 3 Days | - | - | - | 8 | 6 Relay (4x8 A/2x 5 A) | No | - | 88970231 | - | - | - | 8 | 8 | 6 | 6 | - | 24|24 | 90 | 72 | 59.5 | Millenium 3 XR14 | |
163.96 € | 1 | Available | 3 Days | - | - | - | 8 | 6 relay (8 A) | No | - | 88970233 | - | - | - | 8 | 8 | 6 | 6 | 230|230 | - | 90 | 72 | 59.5 | Millenium 3 XR14 | |
262.35 € | 1 | Available | 3 Days | - | 2 | 2 | - | 2 PWM | No | - | 88970241 | - | 2 | 2 | - | 2 | 2 | - | - | 24|24 | 90 | 35.5 | 59.5 | Millenium 3 XA04 | |
153.03 € | 1 | Available | 3 Days | - | - | - | - | - | - | IP20 | 88980110 | - | - | - | - | - | - | - | - | - | 36 | 35 | 21 | EM4 USB-Schnittstelle | |
180.36 € | 1 | Available | 3 Days | +60 | - | - | - | - | No | IP20 | 88980122 | -10 | - | - | - | - | - | - | - | - | - | - | - | Miscellaneous | |
169.43 € | 1 | Available | 3 Days | +60 | - | - | - | - | No | IP20 | 88980123 | -10 | - | - | - | - | - | - | - | - | - | - | - | Miscellaneous |
Loading...
Product type | PLC add-on module |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Analogue inputs
Analogue outputs
Digital inputs
Digital outputs
Display
IP rating
Manufacturer part #
Min. ambient temperature(°C)
No. of analogue inputs
No. of analogue outputs
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
No. of relay outputs (max.)
Operating voltage(V AC)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes