EM4 Antenne PLC GSM module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
88980160
88980162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fitting type (details) Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)

49.85 €

1 Available 3 Days Magnetic; adhesive attachment889801607232

147.05 €

1 Available 3 Days Angle and bore with 6 mm diameter8898016227416.3

Loading...

  1. 1

Basic information

Product type PLC GSM module Type (manufacturer type) EM4 Antenne

Tech Support