PLC controller (88970005)

PLC controller 88970005
  • Volume Discount

Product Details:

Manufacturer part number: 88970005

Brand: CROUZET

Price: 191.29

Delivery time: 3 Days


Technical Data:

Ambient temperature (max.): +55 °C

Certification: -

Digital inputs: 8 (4 analogue)

Digital outputs: 4 outputs relay 8 A

Display: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88970005

Part Number
88970005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Digital inputs Digital outputs Display Fitting type (details) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power backup type
(years)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V)
Resolution
(Bit)
Short-circuit-proofing Type (manufacturer type)

191.29 €

1 Available 3 Days +55-8 (4 analogue)4 outputs relay 8 ANoTop hat rail 35 mmAccording to EN55022/11 class B-88970005--20-4-8844---24|24109071.235--Electric 1 A88970005

Loading...

  1. 1

Basic information

Product type PLC controller

This page is PLC controller, part number 88970005.
You can find the detail information about specifications and dimensions on part number 88970005.

Variation of this product

Part Number
88970021
88970031
88970041
88970042
88970052
88970141
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Digital inputs Digital outputs Display Fitting type (details) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power backup type
(years)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V)
Resolution
(Bit)
Short-circuit-proofing Type (manufacturer type)

169.43 €

1 Available 3 Days --8 (4 analogue)4 relays (8 A)No---88970021---4-8844---24|24-9071.259.5---Millenium 3 CB12 R

322.48 €

1 Available 10 Days --12 (6 analogue)8 relay (8 A0No---88970031---6-121288---24|24-90124.659.5---Millenium 3 CB20 R

229.55 €

1 Available 3 Days --8 (4 analogue)4 outputs relay 8 AYes---88970041---4-8844---24|24-9071.259.5---Millenium 3 CD12

224.08 €

1 Available 3 Days --8 (4 analogue)4 Transitor (0.5 A) / 1 PWMYes---88970042---41884-4--24|24-9071.259.5---Millenium 3 CD12 S

370.57 €

1 Available 13 Days --12 (6 analogue)8 transistor (0.5 A) / 4 PWMYes---88970052---6412128-8--24|24-90124.659.5---Millenium 3 CD20 S

251.40 €

1 Available 3 Days --6 (4 analogue)4 outputs relay 8 AYes---88970141---4-6644---24|24-9071.259.5---Millenium 3 XD10 R

Tech Support