PLC starter kit (88974080)

PLC starter kit 88974080
  • Volume Discount

Product Details:

Manufacturer part number: 88974080

Brand: CROUZET

Price: 370.57

Delivery time: 3 Days


Technical Data:

Digital inputs: 8 (4 analogue)

Digital outputs: 4 outputs relay 8 A

Manufacturer part #: 88974080

Max. operating voltage: - V AC

Min. operating voltage: - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88974080

Part Number
88974080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital inputs Digital outputs Manufacturer part # Max. operating voltage
(V AC)
Min. operating voltage
(V AC)
No. of analogue inputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (width)
(mm)
Type (manufacturer type)

370.57 €

1 Available 3 Days 8 (4 analogue)4 outputs relay 8 A88974080--48844--2471.2Kit CD12 R 24VDC

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Display Yes Fitting type (details) DIN-rail 35 mm
Interference suppression According to EN55022/11 class B IP rating IP40 Min. ambient temperature(°C) -20
Product size (height)(mm) 90 Product size (length)(mm) 59.5 Product type PLC starter kit
Short-circuit-proofing Electric 1 A

This page is PLC starter kit, part number 88974080.
You can find the detail information about specifications and dimensions on part number 88974080.

Variation of this product

Part Number
88974081
88974082
88974084
88974085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Digital inputs Digital outputs Manufacturer part # Max. operating voltage
(V AC)
Min. operating voltage
(V AC)
No. of analogue inputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (width)
(mm)
Type (manufacturer type)

359.64 €

1 Available 3 Days 84 outputs relay 8 A88974081240100-8844100 - 240 V AC230-71.2Kit CD12 R 230VAC

442.72 €

1 Available 5 Days 12 (6 analogue)8 relays (6 x 8 A. 2 x 5 A)88974082--6121288--24124.6Kit CD20 R 24VDC

464.59 €

1 3 Days 16 (6 analogue)10 relays (8 x 8 A. 2 x 5 A)88974084--616161010--24124.6Kit XD26 R 24VDC

523.61 €

1 Available 3 Days 1610 relays (8 x 8 A. 2 x 5 A)88974085240100-16161010100 - 240 V AC230-124.6Kit XD26 R 230VAC

Tech Support