Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97 52 05
Part Number
|
---|
97 52 05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Material | Material properties | Pliers features | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suited for model | Type | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.49 € | 1 | 3 Days | 0.5 up to 6 mm²|0.5 - 6.0 mm² (AWG 20-10) | - | 20 | 10 | 6 | 0.5 | - | 97 52 05 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 250 | Crimper | Non-insulated open end connectors|Type 97 52 05 for uninsulated · open plug-connectors · Roll crimping from 0.5 - 6.0 mm² (AWG 20 - 10). | - | - | 0.5 - 6.0 mm² (AWG 20-10) | - | - | 975205 | - | 570 |
Loading...
This page is Crimper, part number 97 52 05.
You can find the detail information about specifications and dimensions on part number 97 52 05.
Configure
Basic Attributes
Crimp area AWG
Crimp area(mm²)
Pliers features
Suitable for (pliers)
Suitable for brand
Suitable for cables
Suited for model
Type (misc.)
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Manufacturer part #
Material
Material properties
Product size (length)(mm)
Product type
Range of use
Suitable for
Type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
97 33 01 |
97 43 05 |
97 43 06 |
97 52 08 |
97 52 09 |
97 52 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area | Crimp area AWG | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Material | Material properties | Pliers features | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suited for model | Type | Type (misc.) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.21 € | 1 | 3 Days | Non-insulated. open connectors 0.5 - 6 mm² · Insulated cable shoes + plug connector 0.5 - 6 mm² · Wire-end sleeves 0.25 - 6.0 mm². | - | - | - | - | - | - | 97 33 01 | Chromium-vanadium electric furnace steel | burnished|tempered | Incl. spare magazine | 250 | Crimper | Non-insulated open end connectors|Insulated cable lugs/butt connectors|Ferrules | - | - | Non-insulated. open plug connector. insulated cable shoes + plug connector. wire-end sleeves | - | - | 97 33 01 | - | 770 | ||
173.20 € | 1 | 9 Days | 0.5 up to 6 mm² | - | 20 | 10 | 6 | 0.5 | - | 97 43 05 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 200 | Crimper | Non-insulated open end connectors | - | - | - | - | - | 97 43 05 | - | 618 | ||
158.46 € | 1 | 9 Days | 0.5 up to 6 mm² | - | 20 | 10 | 6 | 0.5 | - | 97 43 06 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 200 | Crimper | Insulated cable lugs|Insulated connectors | - | - | - | - | - | 97 43 06 | - | 610 | ||
119.70 € | 1 | 9 Days | 0.25 up to 6 mm² | - | 23 | 10 | 6 | 0.25 | - | 97 52 08 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 250 | Crimper | Ferrules | - | - | 0.25 - 6.0 mm² | - | - | 97 52 08 | - | 565 | ||
119.70 € | 1 | 3 Days | 10 up to 25 mm² | - | 7 | 3 | 25 | 10 | - | 97 52 09 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 250 | Crimper | Ferrules | - | - | 10 / 16 / 25 mm² | - | - | 97 52 09 | - | 571 | ||
153.50 € | 1 | 9 Days | RG 58. RG 59/62/71/223 | - | - | - | - | - | - | 97 52 10 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 250 | Crimper | BNC. TNC coax connectors | - | - | RG58|RG59|RG62|RG71|RG223 | - | - | 97 52 10 | - | 577 |