Crimper (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 52 13

Part Number
97 52 13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material Material properties Pliers features Product size (length)
(mm)
Product type Range of use Suitable for (pliers) Suitable for brand Suitable for Suitable for cables Suited for model Type Type (misc.) Weight
(g)

125.49 €

1 3 Days 0.5 up to 10 mm²-207100.50.5 - 10.097 52 13Chromium-vanadium electric furnace steelburnished|tempered-250CrimperNon-insulated spade terminals|Non-insulated crimp cable lugs|Non-insulated crimp contacts|Non-insulated crimp connectors|Non-insulated butt connectors|Non-insulated cable lug + plug connector--0.5 -10.0 mm²--97 52 13-558

Loading...

  1. 1

This page is Crimper, part number 97 52 13.
You can find the detail information about specifications and dimensions on part number 97 52 13.

Variation of this product

Part Number
97 33 01
97 43 05
97 43 06
97 52 14
97 52 19
97 52 20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Crimp area Crimp area AWG Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Material Material properties Pliers features Product size (length)
(mm)
Product type Range of use Suitable for (pliers) Suitable for brand Suitable for Suitable for cables Suited for model Type Type (misc.) Weight
(g)

192.21 €

1 3 Days Non-insulated. open connectors 0.5 - 6 mm² · Insulated cable shoes + plug connector 0.5 - 6 mm² · Wire-end sleeves 0.25 - 6.0 mm².------97 33 01Chromium-vanadium electric furnace steelburnished|temperedIncl. spare magazine250CrimperNon-insulated open end connectors|Insulated cable lugs/butt connectors|Ferrules--Non-insulated. open plug connector. insulated cable shoes + plug connector. wire-end sleeves--97 33 01-770

173.20 €

1 9 Days 0.5 up to 6 mm²-201060.5-97 43 05Chromium-vanadium electric furnace steelburnished|tempered-200CrimperNon-insulated open end connectors-----97 43 05-618

158.46 €

1 9 Days 0.5 up to 6 mm²-201060.5-97 43 06Chromium-vanadium electric furnace steelburnished|tempered-200CrimperInsulated cable lugs|Insulated connectors-----97 43 06-610

150.40 €

1 3 Days 0.10 up to 1.5 mm²-27161.50.1-97 52 14Chromium-vanadium electric furnace steelburnished|tempered-195CrimperNon-insulated open end connectors--Non-insulated. open connector (2.8 + 4.8 mm plug width)--97 52 14-387

153.09 €

1 9 Days 35 up to 50 mm²-205035-97 52 19Chromium-vanadium electric furnace steelburnished|tempered-250CrimperFerrules--35 - 50 mm²--97 52 19-567

155.77 €

1 9 Days Crimp dimension SW 5.4/6. 48/1 .72 mm;· 6.4/7. 6/2.1 mm sleeves dia.------97 52 20Chromium-vanadium electric furnace steelburnished|tempered-195CrimperBNC. TNC coax connectors--RG58|RG59|RG62|RG71|RG223--97 52 20-380

Tech Support