Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97 49 95
Part Number
|
---|
97 49 95 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Manufacturer part # | Range of use | Suitable for cables | Suited for model | Type | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
35.39 € | 1 | 3 Days | Knipex crimp system pliers 97 43 200. 823984 | 97 49 95 | Positioning help for Crimp insert KNIPEX 97 49 05 (Best.-Nr. 82 39 84) | - | 97 49 05|97 52 05|97 52 35 | 97 49 95 | Positioning assistant for uninsulated plug connectors 4.8 + 6.3 mm KNIPEX 97 49 05 | 26 |
Loading...
Product type | Mouting aid | Suitable for brand | Knipex |
---|
This page is Mounting Aid, part number 97 49 95.
You can find the detail information about specifications and dimensions on part number 97 49 95.
Part Number |
---|
97 49 59 1 |
97 49 66 1 |
97 49 68 1 |
97 49 71 1 |
97 49 94 |
97 59 65 2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Manufacturer part # | Range of use | Suitable for cables | Suited for model | Type | Type (misc.) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
87.54 € | 1 | 9 Days | - | 97 49 59 1 | - | - | 97 49 59 | - | - | 55 | ||
67.50 € | 1 | 9 Days | Knipex Crimp-system pliers 97 43 200. 82 29 64 | 97 49 66 1 | Positioning for Crimp insert KNIPEX 97 49 66 (Order No. 82 09 78) | - | 97 49 66 | 97 49 66 1 | Positioning help for solar cable MultiContact 4 97 49 661 | 72 | ||
67.50 € | 1 | 9 Days | Knipex Crimp-system pliers 97 43 200. 82 29 64 | 97 49 68 1 | Positioning for Crimp insert KNIPEX 97 49 68 (Order No. 82 09 81) | - | 97 49 68 | 97 49 68 1 | Positioning help for solar cable MultiContact 3 97 49 | 72 | ||
65.43 € | 1 | 9 Days | - | 97 49 71 1 | - | - | 97 49 71 | - | - | 42 | ||
35.39 € | 1 | 3 Days | Knipex crimp system pliers 97 43 200. 823972 | 97 49 94 | Positioning help for Crimp insert KNIPEX 97 94 04 (Best.-Nr. 82 39 72) | - | 97 49 04 | 97 49 94 | Positioning assistant for uninsulated plug connectors 2.8 + 4.8 mm KNIPEX 97 49 04 | 26 | ||
247.79 € | 1 | 9 Days | - | 97 59 65 2 | - | - | 97 52 65|97 52 65 A|97 52 65 DG|97 52 65 DG A | 97 59 65 2 | - | 237 |