Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97 49 60
Part Number
|
---|
97 49 60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Manufacturer part # | Material | Material properties | Operating range | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suitable for cables (mm) | Suitable for cables (mm²) | Suited for model | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.97 € | 1 | 3 Days | 0.14 up to 4 mm² | 26 | 11 | 4 | 0.14 | 97 49 60 | - | - | - | - | Crimp inset | Machined contacts|Turned contacts (HTS + Harting) 974961 | HTS + Harting | Knipex | - | 0.14 - 4 mm² (AWG 26-11) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 60 | 53 |
Loading...
This page is Crimp Inset, part number 97 49 60.
You can find the detail information about specifications and dimensions on part number 97 49 60.
Configure
Basic Attributes
Material
Material properties
Operating range
Product size (length)(mm)
Suitable for
Suitable for cables(mm)
Suitable for cables(mm²)
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Manufacturer part #
Product type
Range of use
Suitable for (pliers)
Suitable for brand
Suitable for cables
Suited for model
Type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
97 49 08 |
97 49 09 |
97 49 10 |
97 49 61 |
97 49 62 |
97 49 63 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Manufacturer part # | Material | Material properties | Operating range | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suitable for cables (mm) | Suitable for cables (mm²) | Suited for model | Type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.14 € | 1 | 3 Days | 0.25 up to 6 mm² | 23 | 10 | 6 | 0.25 | 97 49 08 | - | - | 0.5 - 6.0 mm² | - | Crimp inset | Ferrules|Wire-end sleeves | - | Knipex | - | 0.5 - 6.0 mm² (AWG 20-10) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 08 | 49 | ||
56.14 € | 1 | 3 Days | 10 up to 25 mm² | 7 | 3 | 25 | 10 | 97 49 09 | - | - | - | - | Crimp inset | Ferrules|Wire-end sleeves | - | Knipex | - | 10/16/25 mm² (AWG 7 / 5 / 3) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 09 | 50 | ||
57.66 € | 1 | 9 Days | 0.75 up to 2.5 mm² | 20 | 13 | 2.5 | 0.75 | 97 49 10 | - | - | - | - | Crimp inset | Non-insulated crimp cable lugs|Non-insulated crimp contacts|Non-insulated butt connectors | - | Knipex | - | 0.75 - 2.5 mm² (AWG 20 - 13) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | - | 37 | ||
138.80 € | 1 | 9 Days | 1.5 up to 6 mm² | 15 | 10 | 6 | 1.5 | 97 49 61 | - | - | - | - | Crimp inset | Machined contacts | Harting | Knipex | - | 1.5 - 6.0 mm² (AWG 15-10) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | - | 46 | ||
121.49 € | 1 | 9 Days | 2.5 up to 4 mm² | 13 | 11 | 4 | 2.5 | 97 49 62 | - | - | - | - | Crimp inset | PV connector | Huber & Suhner | Knipex | - | - | - | 0.25 + 4.0 | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 62 | 41 | ||
120.14 € | 1 | 9 Days | 4 up to 6 mm² | 11 | 10 | 6 | 4 | 97 49 63 | - | - | - | - | Crimp inset | PV connector | Huber & Suhner | Knipex | - | - | - | 4.0 - 6.0 | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 63 | 33 |