Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97 49 84
Part Number
|
---|
97 49 84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Manufacturer part # | Material | Material properties | Operating range | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suitable for cables (mm) | Suitable for cables (mm²) | Suited for model | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.16 € | 1 | 9 Days | - | - | - | - | - | 97 49 84 | - | - | - | - | Crimp inset | FOC plugs | Huber & Suhner | Knipex | - | - | Crimp dimension SW 3.8; 4.3; 4.95 mm · Sleeve Ø 4.5; 5.2; 6.0 diameter | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | - | 52 |
Loading...
This page is Crimp Inset, part number 97 49 84.
You can find the detail information about specifications and dimensions on part number 97 49 84.
Configure
Basic Attributes
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Material
Material properties
Operating range
Product size (length)(mm)
Suitable for
Suitable for cables
Suitable for cables(mm²)
Type
Manufacturer part #
Product type
Range of use
Suitable for (pliers)
Suitable for brand
Suitable for cables(mm)
Suited for model
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
97 49 06 |
97 49 08 |
97 49 09 |
97 49 10 |
97 49 87 |
97 52 06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Manufacturer part # | Material | Material properties | Operating range | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for brand | Suitable for | Suitable for cables | Suitable for cables (mm) | Suitable for cables (mm²) | Suited for model | Type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.94 € | 1 | 3 Days | 0.5 up to 6 mm² | 20 | 10 | 6 | 0.5 | 97 49 06 | - | - | - | - | Crimp inset | Insulated cable lugs|Insulated connectors|Insulated butt connectors|Insulated cable lugs + Connectors | - | Knipex | - | 0.5 - 6 mm² (AWG 20-10) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 06 | 45 | ||
56.14 € | 1 | 3 Days | 0.25 up to 6 mm² | 23 | 10 | 6 | 0.25 | 97 49 08 | - | - | 0.5 - 6.0 mm² | - | Crimp inset | Ferrules|Wire-end sleeves | - | Knipex | - | 0.5 - 6.0 mm² (AWG 20-10) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 08 | 49 | ||
56.14 € | 1 | 3 Days | 10 up to 25 mm² | 7 | 3 | 25 | 10 | 97 49 09 | - | - | - | - | Crimp inset | Ferrules|Wire-end sleeves | - | Knipex | - | 10/16/25 mm² (AWG 7 / 5 / 3) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | 97 49 09 | 50 | ||
57.66 € | 1 | 9 Days | 0.75 up to 2.5 mm² | 20 | 13 | 2.5 | 0.75 | 97 49 10 | - | - | - | - | Crimp inset | Non-insulated crimp cable lugs|Non-insulated crimp contacts|Non-insulated butt connectors | - | Knipex | - | 0.75 - 2.5 mm² (AWG 20 - 13) | - | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | - | 37 | ||
143.27 € | 1 | 9 Days | - | - | - | - | - | 97 49 87 | - | - | - | - | Crimp inset | FOC plugs | FSMA. ST and MIC connectors | Knipex | - | - | Crimp dimension SW 8.7 mm · Sleeve Ø 9.5 | - | 97 43 200|97 43 E|97 43 E AUS|97 43 E UK|97 43 E US | - | 46 | ||
112.57 € | 1 | 3 Days | 0.5 up to 6 mm²|insulated terminals and connectors. 0.5 - 6.0 mm ² (AWG 20-10) | 20 | 10 | 6 | 0.5 | 97 52 06 | Chromium-vanadium electric furnace steel | burnished|tempered | - | 250 | Crimper | Insulated cable lugs|Connector|Butt connectors|Type 97 52 06 for insulated cable shoes and plug-connectors from 0.5 - 6.0 mm² (AWG 20 - 10). | - | - | insulated terminals and connectors. 0.5 - 6.0 mm ² (AWG 20-10) | - | - | - | - | 975206 | 560 |