Pre-printed cable marker【30 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
006340-000
028034-000
028690-000
032218-000
036952-000
070440-000
115690-000
167476-000
1768041-1
1768041-2
197036-000
226310-000
345038-000
422284-000
518144-000
547972-000
571230-000
761148-000
920140-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Manufacturer part # Outside diameter range Series (cable markers) Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Type (manufacturer type) Type (pre-printed cable markers)

1.51 €

30 Pieces Per Package

1 pack 3 Days WhiteT006340-0001.90 up to 2.65 mmSTD032.651.90H03W-TLetters

4.87 €

30 Pieces Per Package

1 pack 3 Days White4028034-0001 up to 1.80 mmSTD021.801-Numbers

5.56 €

30 Pieces Per Package

1 pack 3 Days White1028690-0004.50 up to 6 mmSTD1264.50STD 12 W-1Numbers

3.57 €

30 Pieces Per Package

1 pack 3 Days WhiteF032218-0001.90 up to 2.65 mmSTD032.651.90H03W-FLetters

4.91 €

30 Pieces Per Package

1 pack 3 Days White1036952-0001 up to 1.40 mmSTD011.401-Numbers

3.23 €

30 Pieces Per Package

1 pack 3 Days White9070440-0001.90 up to 2.65 mmSTD032.651.90H03W-9Numbers

4.91 €

30 Pieces Per Package

1 pack 3 Days White7115690-0001 up to 1.40 mmSTD011.401-Numbers

3.24 €

30 Pieces Per Package

1 pack 3 Days WhiteA167476-0001.90 up to 2.65 mmSTD032.651.90H03W-ALetters

4.91 €

30 Pieces Per Package

1 pack 3 Days Yellow81768041-11 up to 1.40 mmSTD011.401-Numbers

4.89 €

30 Pieces Per Package

1 pack 3 Days Yellow91768041-21 up to 1.40 mmSTD011.401-Numbers

1.39 €

30 Pieces Per Package

1 pack 3 Days Yellow1197036-0001.90 up to 2.65 mmSTD032.651.90STD 03 Y-1Numbers

2.77 €

30 Pieces Per Package

1 pack 3 Days Yellow6226310-0002.60 up to 3.50 mmSTD063.502.60STD 06 Y-6Numbers

2.79 €

30 Pieces Per Package

1 pack 3 Days YellowA345038-0001.90 up to 2.65 mmSTD032.651.90STD 03 Y-ALetters

4.95 €

30 Pieces Per Package

1 pack 3 Days White4422284-0004.50 up to 6 mmSTD1264.50STD 12 W-4Numbers

1.16 €

30 Pieces Per Package

1 pack 3 Days Yellow6518144-0001.90 up to 2.65 mmSTD032.651.90STD 03 Y-6Numbers

1.44 €

30 Pieces Per Package

1 pack 3 Days WhiteN547972-0003.25 up to 4.50 mmSTD094.503.25STD09W-NLetters

2.47 €

30 Pieces Per Package

1 pack 3 Days White6571230-0001.90 up to 2.65 mmSTD032.651.90H03W-6Numbers

4.11 €

30 Pieces Per Package

1 pack 3 Days WhiteI761148-0001.90 up to 2.65 mmSTD032.651.90H03W-ILetters

3.69 €

30 Pieces Per Package

1 pack 3 Days YellowR920140-0003.25 up to 4.50 mmSTD094.503.25STD09Y-RLetters

Loading...

  1. 1

Basic information

Colour-coded Yes Halogen-free Yes Material Polyacetal (POM)
Max. temperature(°C) +106 Min. temperature(°C) -40 No. of markers 30
Pre-printed cable marker features halogen-free|UV-resistant|+ chevron cut|Retrofittable Product type Pre-printed cable marker

Tech Support