Cable sleeve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CH6879-000
CH6880-000
CH6881-000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (max.)
(mm²)
Manufacturer part # Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

90.80 €

1 Available 3 Days 2.50CH6879-00037100CH 6879-000

105.72 €

1 Available 3 Days 2.50CH6880-00051139CH 6880-000

219.89 €

1 Available 3 Days 6CH6881-00078233CH 6881-000

Loading...

  1. 1

Basic information

Cable sleeve features w/o label Colour Black Max. temperature(°C) +90
Min. cross section(mm²) 1.50 Product type Cable sleeve RoHS-compliant Yes

Tech Support