Manufacturer part number: C6011201
Brand: OKW
Price: 60.69 €
Delivery time: 3 Days
IP rating: IP66
Product size (height): 60 mm
Product size (width): 110 mm
Product size (length): 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6011201
Colour | Grey-white (RAL 7035) | Material (details) | ABS (UL 94 V-0) | Material | ASA+PC |
---|---|---|---|---|---|
Product type | Universal enclosure | RoHS-compliant | Yes | Type (manufacturer type) | SMART-BOX |
This page is Universal Closure, part number C6011201.
You can find the detail information about specifications and dimensions on part number C6011201.
Part Number |
---|
C6009121 |
C6009161 |
C6013161 |
C6017281 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | IP rating | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|
44.44 € | 1 | Available | 3 Days | IP66 | 50 | 90 | 120 | |
48.77 € | 1 | Available | 3 Days | IP66 | 50 | 90 | 160 | |
52.03 € | 1 | Available | 17 Days | IP66 | 60 | 130 | 160 | |
91.49 € | 1 | Available | 3 Days | IP65 | 60 | 170 | 280 |